To implement a controlled frequency response
transimpedance design, set the transimpedance stage amplifier bandwidth higher than a
controlled post RC filter. This allows variation in the source capacitance and amplifier
gain bandwidth product with less overall bandwidth variation to the final output. In this
example design:
- Assume a nominal source capacitance value of 100 pF. This normally
comes from the capacitance versus reverse bias plot for the photodiode. No reverse bias
is illustrated in Figure 9-8, but the current source is typically a back biased diode with a negative supply on
the anode and the cathode connected to the op amp inverting input. In this polarity, the
signal current sinks into the diode and raises the op amp output voltage above
ground.
- For the best dc precision, add a matching resistor on the
noninverting input to reduce the input bias current error to IOS ×
RF. This resistor adds to the input voltage noise; TI recommends bypassing
that resistor with as large as a capacitor as required to roll off resistor noise. This
capacitor has a relatively low frequency self resonance that interacts with the input
stage and can impair stability. Add a small series 20‑Ω resistor from the capacitor into
the noninverting input to de-Q the resonant source impedance without adding too much
noise.
- Set the feedback capacitor to achieve the desired frequency response
shape.
- Add a post RC filter to control the overall bandwidth to 1 MHz. In
this example, a 2.2‑nF capacitor allows a low 73.2‑Ω series resistor. When driving a
sampling ADC (like a SAR), this combination helps reduce the sampling glitch and speed
settling time.