ZHCSGM4C August 2017 – October 2023 OPA838
PRODUCTION DATA
at PD = VS+ and TA = 25°C (unless otherwise noted)
No load, simulation |
Simulated results |
600 units at each supply voltage |
51 units at 5-V and 3-V supply |
51 units at each supply |
See Figure 8-6 and Table 9-1 | ||
small signal, targeting 30° phase margin |
Single-supply, DC input to produce midscale output (simulation) |
5 units, 3-V and 5-V supplies |
See Figure 9-1 and Table 9-1 (simulation) |
Input referred |
Measured, AV = 6 V/V, 100-Ω load |
600 units at each supply voltage |
51 units at 5-V and 3-V supply |
51 units at each supply |
See Figure 8-6 and Table 9-1 | ||
2-kΩ parallel load to C LOAD |
Single-supply, DC input to produce midscale output (simulation) |
Measured single device |