ZHCSGM4C August 2017 – October 2023 OPA838
PRODUCTION DATA
The primary design requirement is to set the achievable transimpedance gain and compensate the operational amplifier with CF for the desired response shape. A detailed transimpedance design methodology is available in Transimpedance Considerations for High-Speed Amplifiers. With a source capacitance set and the amplifier selected to provide a particular gain bandwidth product, the achievable transimpedance gain and resulting Butterworth bandwidth are tightly coupled as Equation 5 illustrates. Use Equation 6 to solve for a maximum RF value. When the RF is selected, the feedback pole is set by Equation 7 to be at 0.707 of the characteristic frequency. At that compensation point, the closed-loop bandwidth is that characteristic frequency with a Butterworth response.
Implementing this design and simulating the performance using the TINA model for the response to the output pin and to the final capacitive load shows the expected results of Figure 9-8. Here, the exact 2.2-MHz flat Butterworth response to the output pin is shown with the final single pole rolloff at 1 MHz at the final 2.2-nF capacitor.