ZHCSGM4C August 2017 – October 2023 OPA838
PRODUCTION DATA
The OPA838 is a standard voltage-feedback op amp with two high-impedance inputs and a low-impedance output. Standard applications circuits are supported; see Figure 8-1 and Figure 8-2. These application circuits are shown with a dc VREF on the inputs that set the dc operating points for single-supply designs. The VREF is often ground, especially for split-supply applications.