ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input | HV1, HV2 to AGND | –0.3 | 85 | V |
HV1, HV2 to AGND (50ns Transient) | 90 | |||
SW1, SW2 to PGND | -5 | 85 | ||
SW1, SW2 to PGND (20ns Transient) | 90 | |||
SW1, SW2 to PGND (50ns Transient) | -16 | |||
HB1 to SW1, HB2 to SW2 | –0.3 | 14 | ||
HO1 to SW1, HO2 to SW2 | –0.3 | HB+0.3 | ||
HO1 to SW1, HO2 to SW2 (20ns Transient) | –2 | |||
LO1, LO2 to PGND | -0.3 | VCC+0.3 | ||
LO1, LO2 to PGND (20ns Transient) | -2 | |||
CSA1, CSB1,CSA2,CSB2 to PGND | -5.0 | 80 | ||
CSA1 to CSB1, CSA2 to CSB2 | -0.3 | 0.3 | ||
CFG, DIR1, DIR2, EN1, EN2, FBHV, FBLV, IPK, ISET1, ISET2, OPT, OVP, SCL, SDA, SYNCI, UVLO, VDD, VSET to AGND | -0.3 | 5.5 | ||
COMP1, COMP2, DT/SD, ERRHV, ERRLV, IMON1, IMON2, OSC, SS/DEM1, SS/DEM2, SYNCO, VREF to AGND | -0.3 | VDD+0.3 | ||
LDODRV TO VCC | -0.3 | 5 | ||
VCC to PGND | -0.3 | 14 | ||
PGND to AGND | –0.3 | 0.3 | ||
Junction temperature, TJ(2) | –40 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 |