ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
Table 8-1 lists the design parameters for this example.
PARAMETER | EXAMPLE VALUE | NOTE |
---|---|---|
VLV_min | 6 V | LV-Port minimum operating voltage |
VLV_reg | 14 V | LV-Port nominal voltage |
VLV_max | 23 V | LV-Port maximum operating voltage |
VHV_min | 32 V | HV-Port minimum operating voltage |
VHV_reg | 50 V | HV-Port nominal operating voltage |
VHV_max | 70 V | HV-Port maximum operating voltage |
FSW | 100 kHz | Switching frequency |
ILmax | 30 A | Maximum average inductor current for each channel |
Itotal | 60 A | Total bidirectional DC at the LV-Port |