ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
In addition to a fixed dead time programming by RDT, the dead time can be dynamically adjusted either by applying an analog voltage or a PWM signal as shown in Figure 7-29. Varying the analog voltage or the duty ratio of the PWM signal adjusts the DT programming. For analog adjustment, a single stage RC filter is recommended to filter out any possible noise. For PWM adjustment, a two-stage RC filter is recommended to minimize the ripple voltage resulted on the DT pin.
When an analog voltage is applied, the resulted dead time is determined by Equation 18:
where
When a PWM signal is applied, the resulted dead time is determined by Equation 19:
where
Note that in dynamic dead time programming, to equivalent impedance at the DT /SD pin seen by the IC must be greater than 5 kΩ to prevent unintended shutdown latch. See Section 7.3.12 for details.