ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
A typical application example is a 60-A, dual-phase bidirectional converter as shown in Figure 8-6. The HV-Port voltage range is 32 V to 70 V and the LV-Port 0 V to 23 V. Each phase is able to deliver 30-Adc current through the inductor.