ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
The SS/DEM1 and SS/DEM2 are multifunction pins. They serve as the soft-start timer, and they can also dynamically program each channel to operate in the Diode Emulation Mode (DEM) or Forced PWM Mode (FPWM). In addition, the SS/DEM pin also fulfills the function of a restart timer in an Over Voltage Protection (OVP) event or following a dynamic DIR command change.