ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
The HVx pin must always be connected to the HV voltage rail. It is good practice to add a small RC filter to improve the HVx noise immunity, as shown in Figure 8-9. Usually the filter resistor is 10 Ω, and the bypass capacitor is 0.1 µF.