ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
As described in Overvoltage Protection (OVP), LM5171-Q1 has a built in comparator with 1V internal reference and 100mV hysteresis to fulfill overvoltage protection.
In this application, We select LV-prot OVP voltage VOVP = 24V. Here we select ROVPB = 1 kΩ thus the current through ROVPB is 1mA. ROVPT can be found according to:
Choose standard resistor ROVPT = 23.2 kΩ.