ZHCSPB0 april 2023 LM5171-Q1
ADVANCE INFORMATION
To configure 6 phases, it requires daisy chain as shown in Figure 7-26 and for 8 phases, it requires daisy chain as shown in Eight Phases 45° Interleaving Configuration using External Clock Shift.
Note that two phase-shifted external clock signals are required for proper interleaving operation
When external clock signals are not available, the 6-phase can be configured in 120° interleaving as shown in Six Phases 120° Interleaving Configuration using Internal Clock Shift