These pins are two state function pins. EN1 and
EN2 are independent command signals. EN1 controls CH-1, and EN2 controls CH-2.
- When the EN1 pin voltage is pulled above 2 V
(logic state of 1), the HO1 and LO1 outputs of the same channel are enabled
through soft start programmed by SS/DEM1.
- When the EN1 pin voltage is pulled below 1 V
(logic state of 0), CH-1 controller is disabled and both HO1 and LO1 outputs are
turned off, and SS/DEM1 is discharged.
- Similar behaviors for EN2, HO2 and LO2, and
SS/DEM2 of CH-2.
- When the EN1 and EN2 pins are left open, an
internal 1000-kΩ pulldown resistor sets them to the low state.
- The built-in 2.5-µs glitch filters prevent errant
operation due to the noise on the EN1 and EN2 signals.