ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage range | –0.1 | 0.1 | V | ||
Full scale range | –VREF1/10 | VREF1/10 | V | ||
Integral nonlinearity(1) | 16-bit, best fit over input voltage range | ±5.2 | ±22.3 | LSB | |
Offset error | 16-bit, Post-calibration | ±5 | ±10 | µV | |
Offset error drift | 15-bit + sign, Post-calibration | 0.2 | 0.3 | µV/°C | |
Gain error | 15-bit + sign, over input voltage range | ±0.2% | ±0.8% | FSR | |
Gain error drift | 15-bit + sign, over input voltage range | 150 | PPM/°C | ||
Effective input resistance | 2.5 | MΩ |