ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Data retention | 10 | Years | ||||
Flash programming write cycles | 1000 | Cycles | ||||
tPROGWORD | Word programming time | TA = –40°C to 85°C | 40 | µs | ||
tMASSERASE | Mass-erase time | TA = –40°C to 85°C | 40 | ms | ||
tPAGEERASE | Page-erase time | TA = –40°C to 85°C | 40 | ms | ||
IFLASHREAD | Flash-read current | TA = –40°C to 85°C | 2 | mA | ||
IFLASHWRITE | Flash-write current | TA = –40°C to 85°C | 5 | mA | ||
IFLASHERASE | Flash-erase current | TA = –40°C to 85°C | 15 | mA |