ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fHFO | Operating frequency | 16.78 | MHz | |||
fHFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –2.5% | ±0.25% | 2.5% | |
TA = –40°C to 85°C, includes frequency drift | –3.5% | ±0.25% | 3.5% | |||
tHFO(SU) | Start-up time | TA = –20°C to 85°C, oscillator frequency within +/–3% of nominal | 4 | ms | ||
oscillator frequency within +/–3% of nominal | 100 | µs |