ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
fSMBXL | SMBus XL operating frequency | SLAVE mode | 40 | 400 | kHz | |
tBUF | Bus free time between start and stop | 4.7 | µs | |||
tHD(START) | Hold time after (repeated) start | 4.0 | µs | |||
tSU(START) | Repeated start setup time | 4.7 | µs | |||
tSU(STOP) | Stop setup time | 4.0 | µs | |||
tTIMEOUT | Error signal detect time | 5 | 20 | ms | ||
tLOW | Clock low period | 20 | µs | |||
tHIGH | Clock high period | 20 | µs |