ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
The device manages its supply voltage dynamically according to the operation conditions. Normally, the BAT input is the primary power source to the device. The BAT pin should be connected to the positive termination of the battery stack. The input voltage for the BAT pin ranges from 2.2 V to 26 V.
The VCC pin is the secondary power input, which activates when the BAT voltage falls below minimum VCC. This enables the device to source power from a charger (if present) connected to the PACK pin. The VCC pin should be connected to the common drain of the CHG and DSG FETs. The charger input should be connected to the PACK pin.