ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
The BQ40Z50-R2 device has an internal LDO that is internally compensated and does not require an external decoupling capacitor.
The PBI pin is used as a power supply backup input pin, providing power during brief transient power outages. A standard 2.2-µF ceramic capacitor is connected from the PBI pin to ground, as shown in Figure 9-7.