ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
Three LED control outputs provide constant current sinks for the driving external LEDs. These outputs are configured to provide voltage and control for up to five LEDs. No external bias voltage is required. Unused LEDCNTL pins can remain open or they can be connected to VSS. The DISP pin should be connected to VSS if the LED feature is not used.