ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fLFO | Operating frequency | 262.144 | kHz | |||
fLFO(ERR) | Frequency error | TA = –20°C to 70°C, includes frequency drift | –1.5% | ±0.25% | 1.5% | |
TA = –40°C to 85°C, includes frequency drift | –2.5 | ±0.25 | 2.5 | |||
fLFO(FAIL) | Failure detection frequency | 30 | 80 | 100 | kHz |