ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
Threshold setting is 88.85 mV. |
Threshold setting is –177.7 mV. |
Threshold setting is 465 µs. |
This is the VCELL average for single cell. |
Threshold setting is –25 mV. |
Threshold setting is –88.85 mV. |
Threshold setting is 11 ms. |
Threshold setting is 465 µs (including internal delay). |
This is the VCELL average for single cell. |
ISET = 100 mA |