ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOLD | OLD detection threshold voltage range | VOLD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –16.6 | –100 | mV | ||
VOLD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –8.3 | –50 | |||||
ΔVOLD | OLD detection threshold voltage program step | VOLD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –5.56 | mV | |||
VOLD = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –2.78 | ||||||
VSCC | SCC detection threshold voltage range | VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | 44.4 | 200 | mV | ||
VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | 22.2 | 100 | |||||
ΔVSCC | SCC detection threshold voltage program step | VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | 22.2 | mV | |||
VSCC = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | 11.1 | ||||||
VSCD1 | SCD1 detection threshold voltage range | VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD1 | SCD1 detection threshold voltage program step | VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD1 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –11.1 | ||||||
VSCD2 | SCD2 detection threshold voltage range | VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –44.4 | –200 | mV | ||
VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –22.2 | –100 | |||||
ΔVSCD2 | SCD2 detection threshold voltage program step | VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 1 | –22.2 | mV | |||
VSCD2 = VSRP – VSRN, AFE PROTECTION CONTROL[RSNS] = 0 | –11.1 | ||||||
VOFFSET | OLD, SCC, and SCDx offset error | Post-trim | –2.5 | 2.5 | mV | ||
VSCALE | OLD, SCC, and SCDx scale error | No trim | –10% | 10% | — | ||
Post-trim | –5% | 5% |