ZHCSGX4C June 2017 – April 2021 BQ40Z50-R2
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VWAKE | Wake voltage threshold | VWAKE = ±0.625 mV | ±0.3 | ±0.625 | ±0.9 | mV |
VWAKE = ±1.25 mV | ±0.6 | ±1.25 | ±1.8 | |||
VWAKE = ±2.5 mV | ±1.2 | ±2.5 | ±3.6 | |||
VWAKE = ±5 mV | ±2.4 | ±5.0 | ±7.2 | |||
VWAKE(DRIFT) | Temperature drift of VWAKE accuracy | 0.5% | °C | |||
tWAKE | Time from application of current to wake interrupt | 700 | µs | |||
tWAKE(SU) | Wake comparator startup time | 500 | 1000 | µs |