ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
O1 | tc(CLK) | Cycle time, OSPI0_CLK | 3.3V, DDR | 7.52 | ns | |
O2 | tw(CLKL) | Pulse duration, OSPI0_CLK low | DDR | 0.475P(1) - 0.3 | ns | |
O3 | tw(CLKH) | Pulse duration, OSPI0_CLK high | DDR | 0.475P(1) - 0.3 | ns | |
O4 | td(CSn-CLK) | Delay time, OSPI0_CSn[1:0] active edge to OSPI0_CLK rising edge | DDR | 0.475P(1) + (0.975 × M(2) × R(4)) + 0.65TD(5) - 1 | 0.525P(1) + (1.025 × M(2) × R(4)) + 0.175TD(5) + 1 | ns |
O5 | td(CLK-CSn) | Delay time, OSPI0_CLK rising edge to OSPI0_CSn[1:0] inactive edge | DDR | 0.475P(1) + (0.975 × N(3) × R(4)) - 0.65TD(5) - 1 | 0.525P(1) + (1.025 × N(3) × R(4)) - 0.175TD(5) + 1 | ns |
O6 | td(CLK-D) | Delay time, OSPI0_CLK active edge to OSPI0_D[7:0] transition | DDR | (6) | (6) | ns |