ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
fop(clk) | Operating frequency, MMC_CLK | 50 | MHz | ||
HS5 | tc(clk) | Operating period, MMC_CLK | 20 | ns | |
HS6 | tw(clkH) | Pulse duration, MMC_CLK high | 9.2 | ns | |
HS7 | tw(clkL) | Pulse duration, MMC_CLK low | 9.2 | ns | |
HS8 | td(clkL-cmdV) | Delay time, MMC_CLK falling edge to MMC_CMD transition | –7.35 | 3.35 | ns |
HS9 | td(clkL-dV) | Delay time, MMC_CLK falling edge to MMC_DAT[3:0] transition | –7.35 | 3.35 | ns |