ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
SDFM0_CLK0 | I | SDFM Channel 0 Clock | B16 | B16 | B16 |
SDFM0_CLK1 | I | SDFM Channel 1 Clock | A16 | A16 | A16 |
SDFM0_CLK2 | I | SDFM Channel 2 Clock | B15 | B15 | B15 |
SDFM0_CLK3 | I | SDFM Channel 3 Clock | A15 | A15 | A15 |
SDFM0_D0 | I | SDFM Channel 0 Data | D14 | D14 | D14 |
SDFM0_D1 | I | SDFM Channel 1 Data | D13 | D13 | D13 |
SDFM0_D2 | I | SDFM Channel 2 Data | C13 | C13 | C13 |
SDFM0_D3 | I | SDFM Channel 3 Data | C14 | C14 | C14 |