ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
PARAMETER | BUFFER TYPE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input Slew Rate | 0.75 | 6.6 | V/ns | |
OUTPUT CONDITIONS | |||||
CL | Output Load Capacitance | LVCMOS | 3 | 10 | pF |
I2C OD FS(1) | 3 | 10 | pF |