ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
OSPI0_CLK | O | OSPI Clock | L2, N2 | L2, N2 | L2 |
OSPI0_CLKLB (2) | IO | OSPI Clock Loopback | LB | LB | LB |
OSPI0_DQS | I | OSPI Data Strobe (DQS) or Loopback Clock input | M1, M3 | M1, M3 | M1 |
OSPI0_ECC_FAIL | I | OSPI ECC Failure Status Pin | A9, H1, K3 | A9, H1, K3 | K3 |
OSPI0_LBCLKO (1) | O | OSPI Loopback Clock output | L3 | L3 | |
OSPI0_CSn0 | O | OSPI Chip Select 0 | H1, P1 | H1, P1 | H1 |
OSPI0_CSn1 | O | OSPI Chip Select 1 | R3 | R3 | |
OSPI0_D0 | IO | OSPI Data bit 0 (SOP0) | N1, P1 | N1, P1 | P1 |
OSPI0_D1 | IO | OSPI Data bit 1 (SOP1) | J1, N4 | J1, N4 | J1 |
OSPI0_D2 | IO | OSPI Data bit 2 | L1, M4 | L1, M4 | L1 |
OSPI0_D3 | IO | OSPI Data bit 3 | K4, P3 | K4, P3 | K4 |
OSPI0_D4 | IO | OSPI Data bit 4 | M1, P3 | M1, P3 | P3 |
OSPI0_D5 | IO | OSPI Data bit 5 | K2, L1 | K2, L1 | K2 |
OSPI0_D6 | IO | OSPI Data bit 6 | L2, M4 | L2, M4 | M4 |
OSPI0_D7 | IO | OSPI Data bit 7 | J4, K1 | J4, K1 | J4 |
OSPI0_RESET_OUT0 | O | OSPI Reset Out 0 | B9, J1, J3 | B9, J1, J3 | J3 |
OSPI0_RESET_OUT1 | O | OSPI Reset Out 1 | A9, H1 | A9, H1 |