ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
FSIR1 | tc(RX_CLK) | Cycle time, FSIRXn_CLK | 16.67 | ns | |
FSIR2 | tw(RX_CLK) | Pulse width, FSIRXn_CLK low or FSIRXn_CLK high | 0.35P(1) – 1 | 0.65P(1) + 1 | ns |
FSIR3 | tsu(RX_D–RX_CLK) | Setup time, FSIRXn_D[0:1] valid before FSIRXn_CLK | 1.7 | ns | |
FSIR4 | th(RX_CLK–RX_D) | Hold time with respect to both edges of FSIRXn_CLK | 2 | ns |