ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MODE | MIN | MAX | UNIT |
---|---|---|---|---|---|---|
RGMII1 | tc(RXC) | Cycle time, RXC | 10Mbps | 360 | 440 | ns |
100Mbps | 36 | 44 | ns | |||
1000Mbps | 7.2 | 8.8 | ns | |||
RGMII2 | tw(RXCH) | Pulse duration, RXC high | 10Mbps | 160 | 240 | ns |
100Mbps | 16 | 24 | ns | |||
1000Mbps | 3.6 | 4.4 | ns | |||
RGMII3 | tw(RXCL) | Pulse duration, RXC low | 10Mbps | 160 | 240 | ns |
100Mbps | 16 | 24 | ns | |||
1000Mbps | 3.6 | 4.4 | ns |