ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
PARAMETER | MODE | MIN | MAX | UNIT | |
---|---|---|---|---|---|
INPUT CONDITIONS | |||||
SRI | Input Slew Rate | Default Speed | 0.69 | 2.06 | V/ns |
High Speed | 0.69 | 2.06 | V/ns | ||
OUTPUT CONDITIONS | |||||
CL | Output Load Capacitance | Default Speed | 1 | 10 | pF |
High Speed | 1 | 10 | pF |