ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
PR0_PRU0_GPIO0 | IO | PRU0 General Purpose Input/Output | K17 | K17 | K17 |
PR0_PRU0_GPIO1 | IO | PRU0 General Purpose Input/Output | K18 | K18 | K18 |
PR0_PRU0_GPIO2 | IO | PRU0 General Purpose Input/Output | J18 | J18 | J18 |
PR0_PRU0_GPIO3 | IO | PRU0 General Purpose Input/Output | J17 | J17 | J17 |
PR0_PRU0_GPIO4 | IO | PRU0 General Purpose Input/Output | K16 | K16 | K16 |
PR0_PRU0_GPIO5 | IO | PRU0 General Purpose Input/Output | G17 | G17 | G17 |
PR0_PRU0_GPIO6 | IO | PRU0 General Purpose Input/Output | K15 | K15 | K15 |
PR0_PRU0_GPIO8 | IO | PRU0 General Purpose Input/Output | G15 | G15 | G15 |
PR0_PRU0_GPIO9 | IO | PRU0 General Purpose Input/Output | F17 | F17 | F17 |
PR0_PRU0_GPIO10 | IO | PRU0 General Purpose Input/Output | G18 | G18 | G18 |
PR0_PRU0_GPIO11 | IO | PRU0 General Purpose Input/Output | M16 | M16 | M16 |
PR0_PRU0_GPIO12 | IO | PRU0 General Purpose Input/Output | M15 | M15 | M15 |
PR0_PRU0_GPIO13 | IO | PRU0 General Purpose Input/Output | H17 | H17 | H17 |
PR0_PRU0_GPIO14 | IO | PRU0 General Purpose Input/Output | H16 | H16 | H16 |
PR0_PRU0_GPIO15 | IO | PRU0 General Purpose Input/Output | L16 | L16 | L16 |
PR0_PRU0_GPIO16 | IO | PRU0 General Purpose Input/Output | H18 | H18 | H18 |
PR0_PRU1_GPIO0 | IO | PRU1 General Purpose Input/Output | F18 | F18 | F18 |
PR0_PRU1_GPIO1 | IO | PRU1 General Purpose Input/Output | G16 | G16 | G16 |
PR0_PRU1_GPIO2 | IO | PRU1 General Purpose Input/Output | E17 | E17 | E17 |
PR0_PRU1_GPIO3 | IO | PRU1 General Purpose Input/Output | E18 | E18 | E18 |
PR0_PRU1_GPIO4 | IO | PRU1 General Purpose Input/Output | F16 | F16 | F16 |
PR0_PRU1_GPIO5 | IO | PRU1 General Purpose Input/Output | F15 | F15 | F15 |
PR0_PRU1_GPIO6 | IO | PRU1 General Purpose Input/Output | E16 | E16 | E16 |
PR0_PRU1_GPIO7 | IO | PRU1 General Purpose Input/Output | A16 | A16 | A16 |
PR0_PRU1_GPIO8 | IO | PRU1 General Purpose Input/Output | D18 | D18 | D18 |
PR0_PRU1_GPIO9 | IO | PRU1 General Purpose Input/Output | C18 | C18 | C18 |
PR0_PRU1_GPIO10 | IO | PRU1 General Purpose Input/Output | D17 | D17 | D17 |
PR0_PRU1_GPIO11 | IO | PRU1 General Purpose Input/Output | B18 | B18 | B18 |
PR0_PRU1_GPIO12 | IO | PRU1 General Purpose Input/Output | B17 | B17 | B17 |
PR0_PRU1_GPIO13 | IO | PRU1 General Purpose Input/Output | D16 | D16 | D16 |
PR0_PRU1_GPIO14 | IO | PRU1 General Purpose Input/Output | C17 | C17 | C17 |
PR0_PRU1_GPIO15 | IO | PRU1 General Purpose Input/Output | A17 | A17 | A17 |
PR0_PRU1_GPIO16 | IO | PRU1 General Purpose Input/Output | C16 | C16 | C16 |
PR0_PRU1_GPIO17 | IO | PRU1 General Purpose Input/Output | D13 | D13 | D13 |
PR0_PRU1_GPIO18 | IO | PRU1 General Purpose Input/Output | C15 | C15 | C15 |
PR0_PRU1_GPIO19 | IO | PRU1 General Purpose Input/Output | D15 | D15 | D15 |