ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
EQEP2_A (1) | I | EQEP Quadrature Input A | B13, R17 | B13, R17 | B13, R17 |
EQEP2_B (2) | ID | EQEP Quadrature Input B | A13, R18 | A13 | A13 |
EQEP2_INDEX | IO | EQEP Index | A12, T17 | A12 | A12 |
EQEP2_STROBE | IO | EQEP Strobe | B12, U17 | B12 | B12 |