ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT |
---|---|---|---|---|---|
PRSD1 | tc(SD_CLK) | Cycle time, SD_CLK | 40 | ns | |
PRSD2L | tw(SD_CLKL) | Pulse duration, SD_CLK Low | 20 | ns | |
PRSD2H | tw(SD_CLKH) | Pulse duration, SD_CLK High | 20 | ns | |
PRSD3 | tsu(SD_D-SDCLK) | Setup time, SD_D valid before SD_CLK active edge | 10 | ns | |
PRSD4 | tsu(SDCLK-SD_D) | Hold time, SD_D valid after SD_CLK active edge | 5 | ns |