ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
SIGNAL NAME [1] | PIN TYPE [2] | DESCRIPTION [3] | ZCZ C PIN [4] | ZCZ S PIN [4] | ZCZ F PIN [4] |
---|---|---|---|---|---|
PR0_UART0_CTSn | I | PRU-ICSS UART Clear to Send (Active Low) | F17 | F17 | F17 |
PR0_UART0_RTSn | O | PRU-ICSS UART Request to Send (Active Low) | G18 | G18 | G18 |
PR0_UART0_RXD | I | PRU-ICSS UART Receive Data | C18 | C18 | C18 |
PR0_UART0_TXD | O | PRU-ICSS UART Transmit Data | D17 | D17 | D17 |