ZHCSTN3B October 2023 – March 2024 AM263P4 , AM263P4-Q1
ADVANCE INFORMATION
NO. | PARAMETER | DESCRIPTION | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
QEP1 | tw(QEPP) | QEP input period | Synchronous(3) | 3P(1) | ns | |
With input qualifier | 2 × (P(1) + U(2)) | |||||
QEP2 | tw(INDEXH) | QEP Index Input High time | Synchronous(3) | 2 + 3P(1) | ns | |
With input qualifier | 2P(1) + U(2) | |||||
QEP3 | tw(INDEXL) | QEP Index Input Low time | Synchronous(3) | 3P(1) | ns | |
With input qualifier | 2P(1) + U(2) | |||||
QEP4 | tw(STROBH) | QEP Strobe High time | Synchronous(3) | 3P(1) | ns | |
With input qualifier | 2P(1) + U(2) | |||||
QEP5 | tw(STROBL) | QEP Strobe Input Low time | Synchronous(3) | 3P(1) | ns | |
With input qualifier | 2P(1) + U(2) |