ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ENABLE MANUAL SYSREF | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7 | ENABLE MANUAL SYSREF | R/W | 0h | This bit enables manual SYSREF using SPI when disabling the pin control. After setting this bit, the SET SYSREF register bit can be used to apply SYSREF. |
6-1 | 0 | W | 0h | Must write 0. |