ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PULSE BIT CHC | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
R/W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7 | PULSE BIT CHC | R/W | 0h | Pulse this bit to improve HD3 for 2nd Nyquist frequencies (fIN > 250 MHz) for channel C.(1) Before pulsing this bit, the HD3 NYQ2 CHCD register bit must be set to 1. |
6-0 | 0 | W | 0h | Must write 0. |