ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ANALOG PAGE SELECTION [7:0] | |||||||
R/W-0h |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7-0 | ANALOG PAGE SELECTION [7:0] | R/W | 0h | Register page (only one page at a time can be addressed). Master page = 80h ADC page = 0Fh The five digital pages (main digital, interleaving engine, analog JESD, digital JESD, and decimation filter) are selected via the M bit. See Table 7-11 in the Section 7.5.1.1 section for more details. |