ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
The transport layer maps the ADC output data into 8-bit octets and constructs the JESD204B frames using the LMFS parameters. Tail bits or 0s are added when needed. Alternatively, the JESD204B long transport layer test pattern can be substituted as shown in Table 8-5.
BIT | NAME | DEFAULT | DESCRIPTION |
---|---|---|---|
4 | TESTMODE EN | 0 | This bit generates the long transport layer test pattern mode according to clause 5.1.6.3 of the JESD204B specification. 0 = Test mode disabled 1 = Test mode enabled |