ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | BUFFER CURR INCREASE | 0 | 0 | 0 | 0 | 0 | 0 |
W-0h | R/W-0h | W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | W | 0h | Must write 0. |
6 | BUFFER CURR INCREASE | R/W | 0h | 0 = Normal operation 1 = Increases AVDD3V current by 30 mA., improves HD3, helpful for second and third Nyquist application. Make sure that the INPUT BUF CUR EN regiser bit is also set to 1. |
5-0 | 0 | W | 0h | Must write 0. |