ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
After power-up, the internal registers can be initialized to their default values through a hardware reset by applying a high pulse on the RESET pin (of durations greater than 10 ns), as shown in Figure 8-1. Alternatively, the serial interface registers can be cleared a set of register writes as described in the Section 8.1.1 section. Table 8-2 lists the timing requirements for the pulse signal on the RESET pin.