ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PATTERN 2[ 5:0] | 0 | 0 | |||||
R/W-0h | W-0h | W-0h |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7-2 | CUSTOM PATTERN | R/W | 0h | These bits set the custom pattern (5-0) for all channels; see the Section 8.1.6 section for more details. |
1-0 | 0 | W | 0h | Must write 0. |