ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | 0 | 0 | HD3 NYQ2 CHAB | 0 | 0 | PULSE BIT CHB |
W-0h | W-0h | W-0h | W-0h | R/W-0h | W-0h | W-0h | R/W-0h |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7-4 | 0 | W | 0h | Must write 0. |
3 | HD3 NYQ2 CHAB | R/W | 0h | Set this bit to improve HD3 for 2nd Nyquist frequencies (fIN > 250 MHz) for channel A and B. When this bit is set, the PULSE BIT CHx register bits must be pulsed to obtain the improvement in corresponding channels. |
2-1 | 0 | W | 0h | Must write 0. |
0 | PULSE BIT CHB | R/W | 0h | Pulse this bit to improve HD3 for 2nd Nyquist frequencies (fIN > 250 MHz) for channel B.(1) Before pulsing this bit, the HD3 NYQ2 CHAB register bit must be set to 1. |