ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | 0 | ALWAYS WRITE 1 | 0 | 0 | 0 | 0 | 0 |
W-0h | W-0h | R/W-0h | W-0h | W-0h | W-0h | W-0h | W-0h |
Bit | Name | Type | Reset | Description |
---|---|---|---|---|
7-6 | 0 | W | 0h | Must write 0. |
5 | ALWAYS WRITE 1 | R/W | 0h | Always set this bit to 1. |
4-0 | 0 | W | 0h | Must write 0. |