ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
low-pass decimation-by-2 filter selected, complex FFT plotted, mixer frequency 125 MHz; typical values are at TA = 25°C, full temperature range is from TMIN = –40°C to TMAX = 85°C, ADC sampling frequency = 500 MSPS, 14-bit resolution, no decimation filter, 50% clock duty cycle, AVDD3V = 3 V, AVDD = DVDD = 1.9 V, IOVDD = 1.15 V, –1-dBFS differential input for IF ≤ 250 MHz, and –3-dBFS differential input for IF > 250 MHz (unless otherwise noted)
fIN = 270 MHz, AIN = –3 dBFS, SNR = 69.5 dBFS, SFDR = 83 dBc, SFDR = 87 dBc (non 23) |
fIN = 470 MHz, AIN = –3 dBFS, SNR = 66.3 dBFS, SFDR = 75 dBc, SFDR = 75 dBc (non 23) |
fIN = 370 MHz, AIN = –3 dBFS, SNR = 68.1 dBFS, SFDR = 82 dBc, SFDR = 82 dBc (non 23) |