ZHCSEE2B December 2015 – January 2023 ADS54J66
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Digital Inputs (RESET, SCLK, SEN, SDIN, PDN)(1) | ||||||
VIH | High-level input voltage | All digital inputs support 1.2-V and 1.8-V logic levels | 0.8 | V | ||
VIL | Low-level input voltage | All digital inputs support 1.2-V and 1.8-V logic levels | 0.4 | V | ||
IIH | High-level input current | SEN | 0 | µA | ||
RESET, SCLK, SDIN, PDN | 100 | |||||
IIL | Low-level input current | SEN | 50 | µA | ||
RESET, SCLK, SDIN, PDN | 0 | |||||
Digital Inputs (SYSREFP, SYSREFM, SYNCbABM, SYNCbABP, SYNCbCDM, SYNCbCDP) | ||||||
VD | Differential input voltage | 0.35 | 0.45 | 1.4 | V | |
V(CM_DIG) | Common-mode voltage for SYSREF | 1.3 | V | |||
Digital Outputs (SDOUT, PDN) | ||||||
VOH | High-level output voltage | DVDD – 0.1 | DVDD | V | ||
VOL | Low-level output voltage | 0.1 | V | |||
Digital Outputs (JESD204B Interface: DxP, DxM)(2) | ||||||
VOD | Output differential voltage | With default swing setting | 700 | mVPP | ||
VOC | Output common-mode voltage | 450 | mV | |||
Transmitter short-circuit current | Transmitter pins shorted to any voltage between –0.25 V and 1.45 V | –100 | 100 | mA | ||
zos | Single-ended output impedance | 50 | Ω | |||
Output capacitance | Output capacitance inside the device, from either output to ground | 2 | pF |