选择版本
C2000WARE-MOTORCONTROL-SDK
适用于 C2000™ MCU 的 MotorControl 软件开发套件 (SDK)
Windows Installer for C2000Ware MotorControl SDK
产品
C2000 实时微控制器
硬件开发
文档
C2000Ware MotorControl SDK Quick Start Guide
发布信息
MotorControl SDK for C2000™ microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based motor control system development time targeted for various three-phase motor control applications.
最新动态
- New: Added a solution for High Voltage F280049C PMSM Servo control
- New: Added solutions to perform dual-axis Low Voltage PMSM Servo control on a single MCU based on the BOOSTXL-3PHGANINV and either the F280049C or F28379D LaunchPad
- New: Added Tamagawa T-Format Absolute Encoder Reference APIs and BOOSTXL-POSMGR example
- New: Added PTO PulseGen and QepDiv Reference APIs and BOOSTXL-POSMGR examples
- Updated C2000Ware to version 2.00.00.03
- Updated existing High Voltage TMDXIDDK379D solutions
- Added T-Format absolute encoder build option for all examples (F2838x, F2837x, F28004x)
- Updated F2837xD project to ELF output format
- Updated FCL library to version 7
- FCL source code is now included
- Added dual-motor version of the library