选择版本
C2000WARE-MOTORCONTROL-SDK
适用于 C2000™ MCU 的 MotorControl 软件开发套件 (SDK)
Windows Installer for C2000Ware MotorControl SDK
产品
C2000 实时微控制器
硬件开发
文档
C2000Ware MotorControl SDK Quick Start Guide
C2000Ware MotorControl SDK Manifest Document
发布信息
MotorControl SDK for C2000™ real-time control microcontrollers (MCU) is a cohesive set of software infrastructure, tools, and documentation designed to minimize C2000 MCU based motor control system development time targeted for various three-phase motor control applications.
最新动态
- New: Added FAST library from InstaSPIN-FOC. This library enables the use of the FAST observer for InstaSPIN-FOC with FPU enabled and C2000Ware MotorControl SDK supported C2000 devices. You no longer need to use a C2000 device with special ROM content use FAST or InstaSPIN-FOC.
- New: Motor Control Universal Lab project with example on F28002x series. This is a single project with build examples for different Sensorless (FAST, eSMO, InstaSPIN-BLDC), Sensored (Incremental Encoder, Hall), and control techniques (FOC, Trapezoidal), with included system features, and debug interfaces that work across a set of three-phase inverter EVMs.
- New: Sensored FOC servo control with CAN interface example project for the F28002x and F28004x.